![SUPPORT WITH 96X96 CUT-OUT FOR METERING DEV/P-BUTTON FOR FR.PL.03904/VISOR 03928 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03903.jpg)
SUPPORT WITH 96X96 CUT-OUT FOR METERING DEV/P-BUTTON FOR FR.PL.03904/VISOR 03928
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![SUPPORT WITH 96X96 CUT-OUT FOR METERING DEV/P-BUTTON FOR FR.PL.03904/VISOR 03928](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03903.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SUPPORT WITH 96X96 CUT-OUT FOR METERING DEV/P-BUTTON FOR FR.PL.03904/VISOR 03928
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm - cubicle - width 650 mm depth 400 mm |
Installed device | Enerlin'X: FDM121 - human-switchboard interface: 96 x 96 mm device |
Number of vertical modules [50 mm] | 3 module(s): 96 x 96 mm device in 300 mm Widecubicle duct - 3 module(s): 96 x 96 mm device in 400 mm Widecubicle |