![Mounting plate, PrismaSeT, 3-4 vertically fixed, NS-INS250 Toggle. main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03420.jpg)
Mounting plate, PrismaSeT, 3-4 vertically fixed, NS-INS250 Toggle.
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Mounting plate, PrismaSeT, 3-4 vertically fixed, NS-INS250 Toggle.](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03420.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mounting plate, PrismaSeT, 3-4 vertically fixed, NS-INS250 Toggle.
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed INS250 vertical installation - 1 x 3P: fixed INV250 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed INS250 - control: direct front rotary handle - vertical installation - ComPact: fixed INV250 - control: direct front rotary handle - vertical installation |
Number of vertical modules [50 mm] | 10 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle - 11 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle |