![M. plate NSXm+FC 3/4P 160A VERT.L651 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03416.jpg)
M. plate NSXm+FC 3/4P 160A VERT.L651
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![M. plate NSXm+FC 3/4P 160A VERT.L651](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03416.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
M. plate NSXm+FC 3/4P 160A VERT.L651
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Poles Description | 4 x 4P: fixed NSXm vertical installation - 5 x 3P: fixed NSXm vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: NSXm integrated earth leakage protection - control: direct rotary handle - ComPact: NSXm integrated earth leakage protection - control: toggle |
Number of vertical modules [50 mm] | 5 module(s): NSXm integrated earth leakage protection , Linergy FC - 5 module(s): NSXm without earth leakage protection , Linergy FC |