![MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 3P 250A HORIZONTAL WIDTH 650 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03413.jpg)
MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 3P 250A HORIZONTAL WIDTH 650
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 3P 250A HORIZONTAL WIDTH 650](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03413.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE VIGI NSX/CVS PLUGIN TOGGLE/ROT/MOT - 3P 250A HORIZONTAL WIDTH 650
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed CVS100...160 horizontal installation - 1 x 3P: fixed CVS250 horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 650 mm depth 400 mm |
Installed device | ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation - ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation |
Number of vertical modules [50 mm] | 3 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle - 3 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle |