![Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 162Hz (2.7) 14% 60Hz 400V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvr14250b40t.jpg)
Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 162Hz (2.7) 14% 60Hz 400V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 162Hz (2.7) 14% 60Hz 400V](https://eshop-sa.se.com/media/catalog/product/l/v/lvr14250b40t.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Anti Harmonic PowerLogic PFC detuned reactor, 25kvar 162Hz (2.7) 14% 60Hz 400V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
Device Short Name | DR |
Network Frequency | 60 Hz |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz |
Reactive power rating | 25 kvar for 400 V AC 60 Hz |
Tuning order | 2.7 - 162 Hz - 14 % - 60 Hz |