![Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 252Hz (4.2) 5.7% 60Hz 480V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvr05125b48t.jpg)
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 252Hz (4.2) 5.7% 60Hz 480V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 252Hz (4.2) 5.7% 60Hz 480V](https://eshop-sa.se.com/media/catalog/product/l/v/lvr05125b48t.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Anti Harmonic PowerLogic PFC detuned reactor, 12.5kvar 252Hz (4.2) 5.7% 60Hz 480V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
Device Short Name | DR |
Network Frequency | 60 Hz |
Range | PowerLogic |
Network rated voltage | 480 V AC 60 Hz |
Reactive power rating | 12.5 kvar for 480 V AC 60 Hz |
Tuning order | 4.2 - 252 Hz - 5.7 % - 60 Hz |