![LP CAM SWITCH main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/k/1/k1f003mlh.jpg)
LP CAM SWITCH
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![LP CAM SWITCH](https://eshop-sa.se.com/media/catalog/product/k/1/k1f003mlh.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LP CAM SWITCH
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.17 kg |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Weight (in Kg) | 0.96 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | K1F |
Ambient Air Temperature for Operation | -25-55 °C |
Range of Product | Harmony K |
Product or Component Type | complete cam switch |