LIMIT SWITCH XCKP ROLLER LEVER PLUNGER,
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LIMIT SWITCH XCKP ROLLER LEVER PLUNGER,
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.375 kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Body Material | plastic |
Body Type | fixed |
Compatibility Code | XCKP |
Cable Entry | 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 4-8 mm |
Contact Code Designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A, Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
Contact Operation | snap action |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Standards | UL 508#|#IEC 60947-5-1#|#EN 60204-1#|#EN 60947-5-1#|#CSA C22.2 No 14#|#IEC 60204-1 |
العمق | 30 mm |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Device Short Name | XCKP |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Electrical Shock Protection Class | class II conforming to IEC 61140, class II conforming to NF C 20-030 |
Fixing Mode | by the body |
IK Degree of Protection | IK04 conforming to EN 50102 |
Material | plastic |
Maximum Actuation Speed | 1 m/s |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Mechanical Durability | 15000000 cycles |
Net Weight | 0.1 kg |
Number of Poles | 2 |
الارتفاع | 65-65 mm |
Positive Opening | with |
IP Degree of Protection | IP66 conforming to IEC 60529, IP67 conforming to IEC 60529 |
Head Type | plunger head |
Movement of Operating Head | linear |
Switch Actuation | by 30° cam |
Terminals Description ISO n°1 | (21-22)NC#|#(13-14)NO |
Type of Approach | vertical approach, 1 direction |
Type of Operator | spring return roller lever plunger thermoplastic |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
العرض | 31 mm |
Electrical Durability | 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |