![LIMIT SWITCH HEAD main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/z/c/zckd15.jpg)
LIMIT SWITCH HEAD
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![LIMIT SWITCH HEAD](https://eshop-sa.se.com/media/catalog/product/z/c/zckd15.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LIMIT SWITCH HEAD
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.145 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Compatibility Code | ZCKD |
Device Short Name | ZCKD |
Positive Opening | with |
Head Type | rotary head |
Movement of Operating Head | rotary |
Switch Actuation | by 30° cam |
Type of Approach | lateral approach, 2 directions |
Type of Operator | roller lever spring return thermoplastic |