LIMIT SWITCH FOR SAFETY APPLICATION XCSA
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LIMIT SWITCH FOR SAFETY APPLICATION XCSA
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.44 kg |
[ithe] Conventional Enclosed Thermal Current | 10 A |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-5-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Body Material | zamak |
Cable Entry | 1 entry tapped for M20 x 1.5 |
Contact Operation | slow-break, break before make |
Contacts Type and Composition | 2 NC + 1 NO |
Standards | EN/ISO 12100#|#CSA C22.2 No 14#|#EN/IEC 60204-1#|#UL 508#|#EN 1088/ISO 14119#|#EN/IEC 60947-5-1 |
العمق | 44 mm |
Shock Resistance | 10 gn for 11 ms conforming to IEC 60068-2-27 |
Electrical Connection | terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end |
Electrical Shock Protection Class | class I conforming to EN/IEC 61140 |
Material | metal |
Maximum Actuation Speed | 0.5 m/s |
Mechanical Durability | 1000000 cycles |
Minimum Actuation Speed | 0.01 m/s |
Net Weight | 0.44 kg |
[ie] Rated Operational Current | 6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1, 3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 |
Number of Poles | 3 |
الارتفاع | 114-114 mm |
Positive Opening | with NC contact |
IP Degree of Protection | IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1 |
Head Type | key operated turret head |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V conforming to EN/IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
العرض | 40 mm |