![LED PILOT LIGHT LED 230 V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/z/b/zbvm6.jpg)
LED PILOT LIGHT LED 230 V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![LED PILOT LIGHT LED 230 V](https://eshop-sa.se.com/media/catalog/product/z/b/zbvm6.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LED PILOT LIGHT LED 230 V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Net Weight | 0.017 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Weight (in Kg) | 1.3 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 230...240 V |
Compatibility Code | ZBV |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony XB4, Harmony XB5 |
Product or Component Type | light block |