![LEVEL CONTROL RELAY RM22-LG - RANGE 5K # main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/m/rm22lg11mr.jpg)
LEVEL CONTROL RELAY RM22-LG - RANGE 5K #
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![LEVEL CONTROL RELAY RM22-LG - RANGE 5K #](https://eshop-sa.se.com/media/catalog/product/r/m/rm22lg11mr.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LEVEL CONTROL RELAY RM22-LG - RANGE 5K #
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Functionality | resistive probe detection |
Immunity to Microbreaks | 100 ms DC, 90 ms AC |
Maximum Switching Voltage | 250 V AC |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
Measurement Error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
Mounting Position | any position |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 8 A |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Net Weight | 0.1 kg |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | detection by resistive probes |
Relay Name | RM22L |
Relay Type | level control relay |
Repeat Accuracy | +/- 2 % for time delay |
Safety Reliability Data | B10d = 120000#|#MTTFd = 125.5 years |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
Weight (in Kg) | 415 g |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 8 A AC |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Compatibility Code | RM22 |
Connections - Terminals | screw connectors |
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Range of Product | Harmony Control Relays |
Product or Component Type | level control relay |
العرض | 22.5 mm |