![OVERVOLTAGE CONTROL RELAY RM22-UA - RANG main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/m/rm22ua33mr.jpg)
OVERVOLTAGE CONTROL RELAY RM22-UA - RANG
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![OVERVOLTAGE CONTROL RELAY RM22-UA - RANG](https://eshop-sa.se.com/media/catalog/product/r/m/rm22ua33mr.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OVERVOLTAGE CONTROL RELAY RM22-UA - RANG
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Functionality | undervoltage and overvoltage in window mode |
Hysteresis | 3-3 % fixed of full scale for window mode, 5-50 % adjustable of threshold setting |
Immunity to Microbreaks | 10 ms |
Maximum Measuring Cycle | 100 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
Measurement Error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
Measurement Range | 15...500 V voltage AC/DC 50/60 Hz |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 8 A |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Power Consumption in VA | 3.5-3.5 VA AC |
Net Weight | 0.11 kg |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | undervoltage and overvoltage in window mode#|#overvoltage or undervoltage detection |
Relay Name | RM22UA |
Relay Type | voltage control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
Reset Time | 1500 ms at maximum voltage |
Safety Reliability Data | MTTFd = 308.2 years#|#B10d = 290000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.45 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 8 A AC |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Compatibility Code | RM22 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 100 MOhm at 500 V DC |
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C at 60 Hz, -20-60 °C at 50 Hz |
Range of Product | Harmony Control Relays |
Product or Component Type | voltage control relay |
العرض | 22.5 mm |