![OVERLOAD RELAY 110-140A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/r/lrd4369.jpg)
OVERLOAD RELAY 110-140A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![OVERLOAD RELAY 110-140A](https://eshop-sa.se.com/media/catalog/product/l/r/lrd4369.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OVERLOAD RELAY 110-140A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
اسم المنتج | TeSys Deca, TeSys LRD |
[ue] Rated Operational Voltage | 1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Product or Component Type | differential thermal overload relay |
Range | TeSys |
Control Type | red push-button: stop, blue push-button: reset |
Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
Network Frequency | 0...400 Hz |
Net Weight | 0.9 kg |
Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Compatibility Code | LRD |
Product Certifications | IEC#|#CCC#|#EAC#|#ATEX INERIS |
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1 |
العمق | 132 mm |