![OVER UNDER TEMP 1C/O 24-240VAC/DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/m/rm35atl0mw.jpg)
OVER UNDER TEMP 1C/O 24-240VAC/DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![OVER UNDER TEMP 1C/O 24-240VAC/DC](https://eshop-sa.se.com/media/catalog/product/r/m/rm35atl0mw.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OVER UNDER TEMP 1C/O 24-240VAC/DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Immunity to Microbreaks | 10 ms |
Maximum Switching Voltage | 250 V AC/DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Relay Monitored Parameters | undertemperature: -1...11°C#|#overtemperature: 34...46°C |
Relay Name | RM35AT |
Relay Type | temperature control relays |
Reset Time | 8 s |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1, 1 gn (f= 57.6-150 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 24...240 V AC/DC |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Status LED | 1 LED green for power ON, 1 LED yellow for correct temperature (high R1), 1 LED yellow for correct temperature (low R2) |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Range of Product | Harmony Control Relays |
Product or Component Type | temperature control relay |
العرض | 35 mm |