![Off Delay Timer main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/e/re22r2cmr.jpg)
Off Delay Timer
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Off Delay Timer](https://eshop-sa.se.com/media/catalog/product/r/e/re22r2cmr.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Off Delay Timer
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Control Type | rotary knob, diagnostic button |
Dielectric Strength | 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1 |
Directives | 2006/95/EC - low voltage directive#|#2004/108/EC - electromagnetic compatibility |
Functionality | off-delay timing |
Immunity to Microbreaks | 10 ms |
Maximum Switching Voltage | 250 V AC |
Shock Resistance | 15 gn not operating for 11 ms conforming to IEC 60068-2-27, 5 gn in operation for 11 ms conforming to IEC 60068-2-27 |
Mounting Position | any position |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 8 A |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Power Consumption in VA | 3-3 VA at 240 V AC |
Net Weight | 0.105 kg |
Relative Humidity | 95-95 % at 25-55 °C |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Reset Time | 120 ms on de-energisation |
Safety Reliability Data | MTTFd = 251.1 years#|#B10d = 230000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.245 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 8 A |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Connections - Terminals | screw connectors |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Status LED | LED backlight green (steady) for dial pointer indication, LED yellow (steady) for output relay energised, LED yellow (fast flashing) for timing in progress and output relay de-energised, LED yellow (slow flashing) for timing in progress and output relay energised |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-60 °C |
Range of Product | Harmony Timer Relays |
Product or Component Type | single function relay |
العرض | 22.5 mm |