![OC OR UC RELAY 150mA-15A 24-240VAC/DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/m/rm35ja32mw.jpg)
OC OR UC RELAY 150mA-15A 24-240VAC/DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![OC OR UC RELAY 150mA-15A 24-240VAC/DC](https://eshop-sa.se.com/media/catalog/product/r/m/rm35ja32mw.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
OC OR UC RELAY 150mA-15A 24-240VAC/DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
Functionality | overcurrent or undercurrent in window mode |
Hysteresis | 5-50 % of threshold setting |
Immunity to Microbreaks | 50 ms |
Maximum Measuring Cycle | 30 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC/DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Measurement Error | 0.05 %/°C with temperature variation, 1 by volt over the whole range with voltage variation |
Measurement Range | 0.15...1.5 A E1-M terminals, 0.5...5 A E2-M terminals, 1.5...15 A E3-M terminals, 150 mA...15 A current |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Net Weight | 0.13 kg |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | overcurrent or undercurrent detection |
Relay Name | RM35JA |
Relay Type | current control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 2 % for time delay |
Reset Time | 1500 ms time delay |
Safety Reliability Data | MTTFd = 296.8 years#|#B10d = 270000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
Weight (in Kg) | 215 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 5 A AC/DC |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Local Signalling | LED (green) for power ON, LED (yellow) for relay ON |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Range of Product | Harmony Control Relays |
Product or Component Type | current control relay |
العرض | 35 mm |