![ON DELAY TIMER 24 240 VAC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/e/re17lamw.jpg)
ON DELAY TIMER 24 240 VAC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ON DELAY TIMER 24 240 VAC](https://eshop-sa.se.com/media/catalog/product/r/e/re17lamw.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ON DELAY TIMER 24 240 VAC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Control Type | selector switch front panel |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
Functionality | on-delay timing |
Immunity to Microbreaks | 20 ms |
Maximum Switching Voltage | 250 V AC/DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Mounting Position | any position in relation to normal vertical mounting plane |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 0.7 A |
Power Consumption in VA | 0-3 VA at 240 V AC |
Net Weight | 0.068 kg |
Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Reset Time | 350 ms on de-energisation typical |
Safety Reliability Data | MTTFd = 353.8 years#|#B10d = 320000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 2.4 kg |
Ambient Air Temperature for Storage | -30-60 °C |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Compatibility Code | RE17 |
Connections - Terminals | screw connectors |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
[in] Rated Current | 0.7 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing |
Minimum Switching Current | 10 mA |
Ambient Air Temperature for Operation | -20-60 °C |
Range of Product | Harmony Timer Relays |
Product or Component Type | single function relay |
العرض | 17.5 mm |