Body for stepping switch, Harmony K, � 22mm, plastic, 1 pole, 5 steps, 45�, 12A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Body for stepping switch, Harmony K, � 22mm, plastic, 1 pole, 5 steps, 45�, 12A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Range of Product | Harmony K |
Product or Component Type | cam switch body |
Bezel material | plastic |
Cam switch function | stepping switch |
Off position | without Off position |
Sub-assembly composition | contact blocks + fixing plate |
Switching positions | right: 0° - 45° - 90° - 135° - 180° |