Cam switch, Harmony K, multifixing, plastic, 1 pole, 2 positions, 45�, 12A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cam switch, Harmony K, multifixing, plastic, 1 pole, 2 positions, 45�, 12A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
IP Degree of Protection | IP40 conforming to IEC 529 - IP40 conforming to NF C 20-010 |
Range of Product | Harmony K |
Product or Component Type | complete cam switch |
Cam switch function | switch |
Cam switch head type | with front plate 45 x 45 mm |
Off position | with Off position |
Presentation of legend | with metallic legend, 0 - 1 black marking |
إرجاع | without |
Rotary handle padlocking | without |
Switching positions | right: 0° - 45° |