Cam switch, Harmony K, �16 or 22mm, plastic, 1 pole, 60�, 10A, 30x30mm, marked 0/1
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cam switch, Harmony K, �16 or 22mm, plastic, 1 pole, 60�, 10A, 30x30mm, marked 0/1
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
IP Degree of Protection | contact block: IP20 - operating head: IP65 conforming to IEC 60529 |
Range of Product | Harmony K |
Product or Component Type | complete cam switch |
Cam switch function | switch |
Cam switch head type | with front plate 30 x 30 mm |
Off position | with Off position |
Presentation of legend | with metallic legend, 0 - 1 black marking |
Product mounting | front mounting |
إرجاع | without |
Rotary handle padlocking | without |
Switching positions | right: 0° - 60° |