![K CONTROL RELAY 2NO 2NC 24VDC COIL main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/c/a/ca3kn22bd.jpg)
K CONTROL RELAY 2NO 2NC 24VDC COIL
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![K CONTROL RELAY 2NO 2NC 24VDC COIL](https://eshop-sa.se.com/media/catalog/product/c/a/ca3kn22bd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
K CONTROL RELAY 2NO 2NC 24VDC COIL
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
Pole Contact Composition | 2 NO + 2 NC |
اسم المنتج | TeSys CAK |
Range of Product | TeSys K control relay |
[ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
Product or Component Type | control relay |
[uc] Control Circuit Voltage | 24 V DC |
Range | TeSys |
Control Circuit Type | DC standard |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.1...0.75 Uc (at <50 °C) |
Maximum Operating Rate | 10000 cyc/h |
Operating Time | 10 ms coil de-energisation and NO opening, 30...40 ms coil energisation and NO closing, 15 ms coil de-energisation and NC closing, 25...35 ms coil energisation and NC opening |
Operating Altitude | 2000 m without derating |
Net Weight | 0.225 kg |
Mechanical Durability | 20 Mcycles |
Standards | BS 5424, IEC 60947, NF C 63-140, VDE 0660 |
Utilisation Category | AC-15#|#DC-13 |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Compatibility Code | CA3K |
Product Certifications | UL#|#CSA#|#UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947, 750 V conforming to VDE 0110 group C, 690 V conforming to BS 5424, 600 V conforming to CSA C22.2 No 14 |
الارتفاع | 58 mm |
العمق | 57 mm |
العرض | 45 mm |