![IPRD 40R 40 KA 350V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9l40601.jpg)
IPRD 40R 40 KA 350V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![IPRD 40R 40 KA 350V](https://eshop-sa.se.com/media/catalog/product/a/9/a9l40601.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
IPRD 40R 40 KA 350V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | iPRD40r |
العمق | 69 mm |
Device Short Name | iPRD40r |
Device Application | distribution |
Earthing System | TT#|#TN-S |
Net Weight | 0.421 kg |
Mounting Mode | clip-on (DIN rail) |
Poles Description | 3P + N |
Product or Component Type | surge arrester with pluggable cartridge |
9 mm Pitches | 8 |
اسم المنتج | Acti9 iPRD |
Range | Acti9 |
Relative Humidity | 5-95 % |
Standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
Colour | white (RAL 9003) |
Connections - Terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |