![ILLUMINATED PUSHBUTTON main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/b/xb4bw3565.jpg)
ILLUMINATED PUSHBUTTON
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ILLUMINATED PUSHBUTTON](https://eshop-sa.se.com/media/catalog/product/x/b/xb4bw3565.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ILLUMINATED PUSHBUTTON
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.097 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 45 g |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | <= 250 V |
Compatibility Code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-55 °C |
Range of Product | Harmony XB4 |
Product or Component Type | illuminated push-button |
العرض | 30 mm |