![ICT 16A 1NO 1NC 220...240VAC 60HZ CONTAC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9c22615.jpg)
ICT 16A 1NO 1NC 220...240VAC 60HZ CONTAC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ICT 16A 1NO 1NC 220...240VAC 60HZ CONTAC](https://eshop-sa.se.com/media/catalog/product/a/9/a9c22615.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ICT 16A 1NO 1NC 220...240VAC 60HZ CONTAC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 16 A AC-7A, 6 A AC-7B |
[uc] Control Circuit Voltage | 220...240 V AC 60 Hz |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -5-60 °C |
[ue] Rated Operational Voltage | 250 V AC 60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iCT |
Control Type | remote control |
العمق | 68.5 mm |
Device Short Name | iCT |
Device Application | motor-heating-lighting |
IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Mounting Mode | clip-on |
Network Frequency | 60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | contactor |
9 mm Pitches | 2 |
اسم المنتج | Acti9 iCT |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | IEC/EN 61095 |
Tightening Torque | control circuit: 0.8-0.8 N.m, power circuit: 0.8-0.8 N.m |
Colour | white |
Tropicalisation | 2 conforming to EN 60947-4-1, 2 conforming to EN 61095, 2 conforming to IEC 1095 |
Connections - Terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 1.5-6 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |