ION9000 STANDARD CVM STANDARD PSU W/ RMD
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ION9000 STANDARD CVM STANDARD PSU W/ RMD
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A#|#5 A |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
العمق | 135.3 mm |
Device Short Name | ION92040 |
Device Application | power monitoring#|#WAGES metering#|#Net metering#|#medium voltage#|#high voltage |
IP Degree of Protection | IP65 front:, IP30 rear: |
Net Weight | 1.5 kg |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 3P + N + E |
Product or Component Type | energy and power quality meter |
اسم المنتج | PowerLogic ION9000 |
Range | PowerLogic |
Relative Humidity | 5-95 % |
Mounting Support | DIN rail meter device, door cut-out remote display |
Standards | ANSI C12.20, ANSI C37.90.1, IEC 61000-4-15, IEC 61000-4-30, IEC 61010-1, IEC 61326-1, IEC 61557-12, IEC 61850, IEC 62052-11, IEC 62052-31, IEC 62053-22, IEC 62053-23, IEC 62053-24, IEC 62586, UL 61010-1 |