![INDUCTIVE SENSOR XS6 CYLINDRICAL M18 SN main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/s/xs618b1pal2.jpg)
INDUCTIVE SENSOR XS6 CYLINDRICAL M18 SN
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![INDUCTIVE SENSOR XS6 CYLINDRICAL M18 SN](https://eshop-sa.se.com/media/catalog/product/x/s/xs618b1pal2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
INDUCTIVE SENSOR XS6 CYLINDRICAL M18 SN
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 1kg |
[us] Rated Supply Voltage | 12...48 V DC with reverse polarity protection |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Body Type | fixed |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Electrical Connection | cable |
Material | metal |
Net Weight | 0.12 kg |
IP Degree of Protection | IP69K conforming to DIN 40050, IP68 double insulation conforming to IEC 60529 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |