EXtreme touchscreen panel, Harmony GTUX, 7 W Display full coated
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EXtreme touchscreen panel, Harmony GTUX, 7 W Display full coated
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDHMI |
---|---|
Inrush Current | 30 A |
Supply Voltage Limits | 10.8-28.8 V |
[us] Rated Supply Voltage | 12 V DC power supply |
Range of Product | Harmony GTUX |
Power consumption in W | 12.5 W |
Terminal type | touchscreen display |