![Advanced touchscreen panel, Harmony GTU, 7 W Touch Display WVGA, coated display main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/h/m/hmidt351fc.jpg)
Advanced touchscreen panel, Harmony GTU, 7 W Touch Display WVGA, coated display
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Advanced touchscreen panel, Harmony GTU, 7 W Touch Display WVGA, coated display](https://eshop-sa.se.com/media/catalog/product/h/m/hmidt351fc.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Advanced touchscreen panel, Harmony GTU, 7 W Touch Display WVGA, coated display
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDHMI |
---|---|
Inrush Current | 30 A |
Supply Voltage Limits | 10.8-28.8 V |
[us] Rated Supply Voltage | 12...24 V DC power supply |
Range of Product | Harmony GTU |
Power consumption in W | 6.5 W |
Terminal type | touchscreen display |