![Modular box PC, Harmony iPC, HMIBM Universal HDD DC Windows 10 2 slots main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/h/m/hmibmuhi29d2801.jpg)
Modular box PC, Harmony iPC, HMIBM Universal HDD DC Windows 10 2 slots
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Modular box PC, Harmony iPC, HMIBM Universal HDD DC Windows 10 2 slots](https://eshop-sa.se.com/media/catalog/product/h/m/hmibmuhi29d2801.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modular box PC, Harmony iPC, HMIBM Universal HDD DC Windows 10 2 slots
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDHMI |
---|---|
Range of Product | Harmony iPC |
Chipset type | Intel QM87 |
Operating system | Windows 10 IoT Enterprise 64 bit (switched from Windows 8.1 in Q1 2018)multi-language |
Processor name | Intel Celeron 2980U 1.6 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics |