
calcActive())">
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
KB32ACQUSB_AS
SAR344.00
SAR189.20
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

KB32ACQUSB_AS
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
SAR344.00
SAR189.20
الوصف
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
Product Details
Activity | HDCWD |
---|---|
Colour Tint | wall: aluminium silver |
Product or Component Type | USB charger |
Range | Vivace |
Type of USB power supply | USB type A + C |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account