
calcActive())">
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
KB15USB_AS
SAR163.00
SAR89.65
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

KB15USB_AS
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
SAR163.00
SAR89.65
الوصف
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
Product Details
Activity | HDCWD |
---|---|
Colour Tint | aluminium silver |
Product or Component Type | power socket-outlet + USB charger |
Range | Vivace |
Rated Current | 13 A |
Device mounting | flush |
Device presentation | mechanism |
Load type | no inductive load |
Outlet poles configuration | 2P + E with shutter |
Quantity per set | 1 |
Sale per indivisible quantity | 1 |
Socket additional information | shuttered |
Type of packing | plastic bag |
Type of USB power supply | USB type A + A |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account