![FUSE main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/d/f/df2cn04.jpg)
FUSE
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![FUSE](https://eshop-sa.se.com/media/catalog/product/d/f/df2cn04.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
FUSE
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 500 V AC |
Device Short Name | DF2 |
Compatibility Code | DF2 |
[in] Rated Current | 4 A 500 V |
Product or Component Type | cartridge fuse |
Net Weight | 0.01 kg |