![F-T WP TWIN GANG SOCKET COVER_WH_IP55 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/t/et223r_we.jpg)
F-T WP TWIN GANG SOCKET COVER_WH_IP55
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![F-T WP TWIN GANG SOCKET COVER_WH_IP55](https://eshop-sa.se.com/media/catalog/product/e/t/et223r_we.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
F-T WP TWIN GANG SOCKET COVER_WH_IP55
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.235 kg |
Wiring Device Mounting | flush |
Product or Component Type | socket cover |
Cover Frame Colour Tint | white |
العرض | 162.6 mm |
Range | Kavacha |
العمق | 50 mm |
الارتفاع | 130.6 mm |
Number of Gangs | 2 gangs |
Range of Product | Kavacha |
Standards | IEC 60529#|#GB 17466-1#|#GB 4208 |