![EZC400N TM350D 3P3D CIRCUIT BREAKER main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/z/ezc400n3350n.jpg)
EZC400N TM350D 3P3D CIRCUIT BREAKER
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![EZC400N TM350D 3P3D CIRCUIT BREAKER](https://eshop-sa.se.com/media/catalog/product/e/z/ezc400n3350n.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EZC400N TM350D 3P3D CIRCUIT BREAKER
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity | 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 250 V DC conforming to IEC 60947-2, 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -35-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 18 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Connection Pitch | 45 mm |
Device Short Name | Easypact EZC400N |
Long Time Delay Adjustment Type | fixed |
Compatibility Code | EZC400 |
IK Degree of Protection | IK07 conforming to EN 50102 |
IP Degree of Protection | IP20 conforming to IEC 60529 |
[in] Rated Current | 400 A at 40 °C |
Electrical Durability | category A: 4000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
الارتفاع | 255 mm |
Long Time Pick-Up Adjustment Type Ir | fixed |
Protected Poles Description | 3t |
العمق | 140 mm |
Product or Component Type | circuit breaker |
Network Type | DC#|#AC |
Range | EasyPact |
Net Weight | 6.4 kg |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyPact EZC |
Poles Description | 3P |
Trip Unit Name | TM-D |
العرض | 185 mm |
Trip Unit Technology | thermal-magnetic |