![EXW-SMARTEXIT-S CBS M32L/216VDC230 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/o/v/ova46024.jpg)
EXW-SMARTEXIT-S CBS M32L/216VDC230
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![EXW-SMARTEXIT-S CBS M32L/216VDC230](https://eshop-sa.se.com/media/catalog/product/o/v/ova46024.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EXW-SMARTEXIT-S CBS M32L/216VDC230
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 0.48 kg |
Ambient Air Temperature for Operation | 0-40 °C |
Product or Component Type | emergency exit sign |
العرض | 340 mm |
Range | Exiway |
العمق | 95 mm |
الارتفاع | 230 mm |
Standards | EN/IEC 60598-1#|#EN/IEC 62471#|#EN 62034#|#EN/IEC 60598-2-22 |
Material | housing: polycarbonate self-extinguishing, cover: PMMA (polymethyl methacrylate) self-extinguishing, panel: PMMA (polymethyl methacrylate) |