![EXTENDED STANDARD ROTARY HANDLE main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv432598.jpg)
EXTENDED STANDARD ROTARY HANDLE
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![EXTENDED STANDARD ROTARY HANDLE](https://eshop-sa.se.com/media/catalog/product/l/v/lv432598.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EXTENDED STANDARD ROTARY HANDLE
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1.1 kg |
Compatibility Code | extended rotary handle |
IP Degree of Protection | IP55 |
Product or Component Type | rotary handle |