![ES,PUSH PULL,DIA40,1NC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/a/xa2et42.jpg)
ES,PUSH PULL,DIA40,1NC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ES,PUSH PULL,DIA40,1NC](https://eshop-sa.se.com/media/catalog/product/x/a/xa2et42.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ES,PUSH PULL,DIA40,1NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 100000 cycles |
Overvoltage Category | class I conforming to IEC 536 |
Net Weight | 0.088 kg |
Tightening Torque | 0.8-0.8 N.m |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 5.1 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamp terminal, <= 2 x 1.5 mm², screw clamp terminal, <= 1 x 2.5 mm², screw clamp terminal, >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm |
Ambient Air Temperature for Operation | -25-55 °C |
Range of Product | Easy Harmony XA2 |
Product or Component Type | complete emergency switching off push-button |
العرض | 42 mm |