![Easy9 Resbo DB 36 ways EasyPact 100A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/e/res336ez100.jpg)
Easy9 Resbo DB 36 ways EasyPact 100A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Easy9 Resbo DB 36 ways EasyPact 100A](https://eshop-sa.se.com/media/catalog/product/r/e/res336ez100.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy9 Resbo DB 36 ways EasyPact 100A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 100 A |
Ambient Air Temperature for Operation | 50 °C |
العمق | 124.7 mm external: |
Colour | grey white (RAL 9002) |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | distribution board with incomer |
Range | Easy9 |
Standards | IEC 61439-3 |
[uimp] Rated Impulse withstand Voltage | 6 kV |
[ue] Rated Operational Voltage | 400 V 50 Hz |
[icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |