![Easy9 RCBO 240V 1P + N 16A C 6000A 30mA main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/z/ez9d56816.jpg)
Easy9 RCBO 240V 1P + N 16A C 6000A 30mA
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Easy9 RCBO 240V 1P + N 16A C 6000A 30mA](https://eshop-sa.se.com/media/catalog/product/e/z/ez9d56816.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy9 RCBO 240V 1P + N 16A C 6000A 30mA
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Earthing System | TN |
العمق | 72 mm |
Device Short Name | Easy9 RCBO |
Device Location in System | outgoer |
Device Application | distribution |
Breaking Capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
Curve Code | C |
Control Type | toggle |
Colour | grey (RAL 7035) |
[ui] Rated Insulation Voltage | 500 V |
Network Type | AC |
Network Frequency | 50 Hz |
Mounting Support | DIN rail |
Net Weight | 180 g |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Range | Easy9 |
Electrical Durability | 4000 cycles 240 V AC 50 Hz |
Poles Description | 1P + Ns |
Mechanical Durability | 10000 cycles |
Relative Humidity | 95-95 % at 55-55 °C |
Standards | BS EN 61009-1 |
[uimp] Rated Impulse withstand Voltage | 4 kV |
[ue] Rated Operational Voltage | 240 V AC 50 Hz |
Tropicalisation | 2 |
Trip Unit Technology | thermal-magnetic |
9 mm Pitches | 2 |
Tightening Torque | 2-2 N.m top or bottom |