Easy9 MCB 1P 32A C 6000A 230V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy9 MCB 1P 32A C 6000A 230V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 32 A |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -40-85 °C |
العمق | 66.5 mm |
Device Short Name | Easy9 MCB |
Device Application | distribution |
Breaking Capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1 |
Curve Code | C |
Control Type | toggle |
Colour | grey (RAL 7035) |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
Network Type | AC |
Network Frequency | 50 Hz |
Mounting Support | DIN rail |
Number of Protected Poles | 1 |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Mode | clip-on |
Product or Component Type | miniature circuit-breaker |
Range | Easy9 |
Electrical Durability | 4000 cycles |
Poles Description | 1P |
Mechanical Durability | 10000 cycles |
Relative Humidity | 95-95 % at -5-60 °C |
Standards | IEC 60898-1 |
[uimp] Rated Impulse withstand Voltage | 4 kV conforming to IEC 60898-1 |
[ue] Rated Operational Voltage | 230 V AC 50 Hz, 127 V AC 50 Hz |
Tropicalisation | 2 |
Trip Unit Technology | thermal-magnetic |
9 mm Pitches | 2 |
Tightening Torque | 3.5-3.5 N.m top or bottom |