
calcActive())">
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
E3MUPS60KHB2S
SAR59,058.70
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers
E3MUPS60KHB2S
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
SAR59,058.70
الوصف
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
Product Details
Product weight | 743_kg |
---|---|
الارتفاع | 197 cm |
العمق | 100 cm |
العرض | 60 cm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account