
calcActive())">
Disbo Extra DB 250A 36 w Flush Flat Door
DBX336MEZ250FD
SAR3,664.07
SAR2,015.24
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

DBX336MEZ250FD
Disbo Extra DB 250A 36 w Flush Flat Door
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Disbo Extra DB 250A 36 w Flush Flat Door
SAR3,664.07
SAR2,015.24
الوصف
Disbo Extra Straight DB 250 A 36 ways EZ250 inc Flush mount - Flat Door
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 250 A |
[ui] Rated Insulation Voltage | 690 V AC |
Ambient Air Temperature for Operation | 50 °C |
[icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
العمق | 149 mm outside: , 117 mm embedded: |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP3x conforming to IEC 60529 |
Product or Component Type | consumer unit with incomer |
Range | Disbo Extra |
Standards | IEC 439-3 |
Colour | white (RAL 9002) |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account