![Disbo Extra DB 200 A 42 w Flush Sqr Key main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/d/b/dbx342mns200kr.jpg)
Disbo Extra DB 200 A 42 w Flush Sqr Key
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Disbo Extra DB 200 A 42 w Flush Sqr Key](https://eshop-sa.se.com/media/catalog/product/d/b/dbx342mns200kr.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Disbo Extra DB 200 A 42 w Flush Sqr Key
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 200 A |
[ui] Rated Insulation Voltage | 690 V AC |
Ambient Air Temperature for Operation | 50 °C |
[icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
العمق | 149 mm outside: , 117 mm embedded: |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP3x conforming to IEC 60529, IP41 conforming to IEC 60529 |
Product or Component Type | consumer unit with incomer |
Range | Disbo Extra |
Standards | IEC 439-3 |
Colour | white (RAL 9002) |