![NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 10A, without striker main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/d/f/df2cn10.jpg)
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 10A, without striker
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 10A, without striker](https://eshop-sa.se.com/media/catalog/product/d/f/df2cn10.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 10A, without striker
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 10 A 500 V |
Fuse size | 10 x 38 mm |
Fuse type | NFC |
Quantity per set | set of 10 |