![DETUNED REACTOR 400V 60HZ 100KVAR 228HZ main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvr07x00b40t.jpg)
DETUNED REACTOR 400V 60HZ 100KVAR 228HZ
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![DETUNED REACTOR 400V 60HZ 100KVAR 228HZ](https://eshop-sa.se.com/media/catalog/product/l/v/lvr07x00b40t.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
DETUNED REACTOR 400V 60HZ 100KVAR 228HZ
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
[ui] Rated Insulation Voltage | 1.1 kV |
Ambient Air Temperature for Operation | 0-55 °C at <= 1000 m, 0-50 °C at > 1000...2000 m |
العمق | 220 mm |
Device Short Name | DR |
IP Degree of Protection | IP00 |
Net Weight | 35 kg |
Network Frequency | 60 Hz |
Product or Component Type | detuned reactor |
Range | PowerLogic |
Standards | IEC 60068 |
Connections - Terminals | pad terminal |