
calcActive())">
DETUNED REACTOR 400V 60HZ 50KVAR 228HZ
LVR07500B40T
SAR4,217.00
SAR2,319.35
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LVR07500B40T
DETUNED REACTOR 400V 60HZ 50KVAR 228HZ
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
DETUNED REACTOR 400V 60HZ 50KVAR 228HZ
SAR4,217.00
SAR2,319.35
الوصف
Anti Harmonic PowerLogic PFC detuned reactor, 50kvar 228Hz (3.8) 7% 60Hz 400V
Product Details
Activity | DPLVP |
---|---|
[ui] Rated Insulation Voltage | 1.1 kV |
Ambient Air Temperature for Operation | 0-55 °C at <= 1000 m, 0-50 °C at > 1000...2000 m |
العمق | 200 mm |
Device Short Name | DR |
IP Degree of Protection | IP00 |
Net Weight | 22 kg |
Network Frequency | 60 Hz |
Product or Component Type | detuned reactor |
Range | PowerLogic |
Standards | IEC 60068 |
Connections - Terminals | pad terminal |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account