![Disbo Extra Straight DB 40 A 12 ways NS100N inc Surface mount Flat Door IP41 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/d/b/dbx312mns40fds41.jpg)
Disbo Extra Straight DB 40 A 12 ways NS100N inc Surface mount Flat Door IP41
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Disbo Extra Straight DB 40 A 12 ways NS100N inc Surface mount Flat Door IP41](https://eshop-sa.se.com/media/catalog/product/d/b/dbx312mns40fds41.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Disbo Extra Straight DB 40 A 12 ways NS100N inc Surface mount Flat Door IP41
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Disbo Extra |
Number of ways | 12 ways (outgoer) |
Provided equipment | earthing bar - enclosure |