![Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/v/gv2g445.jpg)
Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch](https://eshop-sa.se.com/media/catalog/product/g/v/gv2g445.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 63 A |
اسم المنتج | FT |
Range of Product | TeSys Deca - TeSys fuse-disconnector |
Product or Component Type | comb busbar |
Number of tap-offs | 4 |