APC Easy UPS, 700VA, Tower, 230V, 2 Universal outlets, AVR, 1 USB Type A Port

BVX700LUI-MS
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

APC Easy UPS, 700VA, Tower, 230V, 2 Universal outlets, AVR, 1 USB Type A Port

Product Details

Product weight 4.2_kg
الارتفاع 13.8 cm
العمق 31 cm
العرض 9.8 cm

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account